Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Cylindrical Roller thrust bearings and cage assemblies
Bill of material
K.81102LPB
ORDER
Bearing No.
K.81102LPB
SD
Inside Diameter
15 mm
D
Outside Diameter
28 mm
B
Bearing Width
3.5 mm
C
Basic dynamic load rating
12.1 kN
CO
Basic static load rating
26.3 kN
CU
Fatigue limit load
3.7 kN
NO
Limiting speeds (Oil)
12000
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions